Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x0B |
Reserved | |||||||||
0x0C | PORTA | 7:0 | RA5 | RA4 | RA3 | RA2 | RA1 | RA0 | ||
0x0D | PORTB | 7:0 | RB7 | RB6 | RB5 | RB4 | ||||
0x0E | PORTC | 7:0 | RC7 | RC6 | RC5 | RC4 | RC3 | RC2 | RC1 | RC0 |
0x0F ... 0x11 |
Reserved | |||||||||
0x12 | TRISA | 7:0 | TRISA5 | TRISA4 | Reserved | TRISA2 | TRISA1 | TRISA0 | ||
0x13 | TRISB | 7:0 | TRISB7 | TRISB6 | TRISB5 | TRISB4 | ||||
0x14 | TRISC | 7:0 | TRISC7 | TRISC6 | TRISC5 | TRISC4 | TRISC3 | TRISC2 | TRISC1 | TRISC0 |
0x15 ... 0x17 |
Reserved | |||||||||
0x18 | LATA | 7:0 | LATA5 | LATA4 | LATA2 | LATA1 | LATA0 | |||
0x19 | LATB | 7:0 | LATB7 | LATB6 | LATB5 | LATB4 | ||||
0x1A | LATC | 7:0 | LATC7 | LATC6 | LATC5 | LATC4 | LATC3 | LATC2 | LATC1 | LATC0 |
0x1B ... 0x010B |
Reserved | |||||||||
0x010C | RB4I2C | 7:0 | SLEW | PU[1:0] | TH[1:0] | |||||
0x010D | RB6I2C | 7:0 | SLEW | PU[1:0] | TH[1:0] | |||||
0x010E | RC0I2C | 7:0 | SLEW | PU[1:0] | TH[1:0] | |||||
0x010F | RC1I2C | 7:0 | SLEW | PU[1:0] | TH[1:0] | |||||
0x0110 ... 0x1F37 |
Reserved | |||||||||
0x1F38 | ANSELA | 7:0 | ANSELA5 | ANSELA4 | ANSELA3 | ANSELA2 | ANSELA1 | ANSELA0 | ||
0x1F39 | WPUA | 7:0 | WPUA5 | WPUA4 | WPUA3 | WPUA2 | WPUA1 | WPUA0 | ||
0x1F3A | ODCONA | 7:0 | ODCA5 | ODCA4 | ODCA2 | ODCA1 | ODCA0 | |||
0x1F3B | SLRCONA | 7:0 | SLRA5 | SLRA4 | SLRA2 | SLRA1 | SLRA0 | |||
0x1F3C | INLVLA | 7:0 | INLVLA5 | INLVLA4 | INLVLA3 | INLVLA2 | INLVLA1 | INLVLA0 | ||
0x1F3D ... 0x1F42 |
Reserved | |||||||||
0x1F43 | ANSELB | 7:0 | ANSELB7 | ANSELB6 | ANSELB5 | ANSELB4 | ||||
0x1F44 | WPUB | 7:0 | WPUB7 | WPUB6 | WPUB5 | WPUB4 | ||||
0x1F45 | ODCONB | 7:0 | ODCB7 | ODCB6 | ODCB5 | ODCB4 | ||||
0x1F46 | SLRCONB | 7:0 | SLRB7 | SLRB6 | SLRB5 | SLRB4 | ||||
0x1F47 | INLVLB | 7:0 | INLVLB7 | INLVLB6 | INLVLB5 | INLVLB4 | ||||
0x1F48 ... 0x1F4D |
Reserved | |||||||||
0x1F4E | ANSELC | 7:0 | ANSELC7 | ANSELC6 | ANSELC5 | ANSELC4 | ANSELC3 | ANSELC2 | ANSELC1 | ANSELC0 |
0x1F4F | WPUC | 7:0 | WPUC7 | WPUC6 | WPUC5 | WPUC4 | WPUC3 | WPUC2 | WPUC1 | WPUC0 |
0x1F50 | ODCONC | 7:0 | ODCC7 | ODCC6 | ODCC5 | ODCC4 | ODCC3 | ODCC2 | ODCC1 | ODCC0 |
0x1F51 | SLRCONC | 7:0 | SLRC7 | SLRC6 | SLRC5 | SLRC4 | SLRC3 | SLRC2 | SLRC1 | SLRC0 |
0x1F52 | INLVLC | 7:0 | INLVLC7 | INLVLC6 | INLVLC5 | INLVLC4 | INLVLC3 | INLVLC2 | INLVLC1 | INLVLC0 |