ADCON0
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHS[5:0] | GO | ON | |||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W/HS/HC | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Analog Channel Select
CHS | Selected Channel |
---|---|
111111-011111 |
Reserved |
011110 |
FVR Buffer 1 |
011101-011100 |
Reserved |
011011 |
VSS |
011010-010110 |
Reserved |
010101 |
RC5(1) |
010100 |
RC4(1) |
010011 |
RC3(1) |
010010 |
RC2(1) |
010001-010000 |
Reserved |
001111 |
RB7(2) |
001110 |
RB6(2) |
001101 |
RB5(2) |
001100-000110 |
Reserved |
000101 |
RA5 |
000100 |
RA4 |
000011 |
Reserved |
000010 |
RA2 |
000001 |
RA1 |
000000 |
RA0 |
ADC Conversion Status
Value | Description |
---|---|
1 | ADC conversion cycle in progress. Setting this bit starts an ADC conversion cycle. This bit is automatically cleared by hardware when the ADC conversion has completed. |
0 | ADC conversion completed/not in progress |
ADC Enable
Value | Description |
---|---|
1 | ADC is enabled |
0 | ADC is disabled an consumes no operating current |