Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
ECL Oscillator | |||||||
OS1 | FECL | Clock Frequency | — | — | 16 | MHz | |
OS2 | TECL_DC | Clock Duty Cycle | 40 | — | 60 | % | |
ECH Oscillator | |||||||
OS5 | FECH | Clock Frequency | — | — | 32 | MHz | |
OS6 | TECH_DC | Clock Duty Cycle | 40 | — | 60 | % | |
System Oscillator | |||||||
OS20 | FOSC | System Clock Frequency | — | — | 32 | MHz | Note 2, Note 3 |
OS21 | FCY | Instruction Frequency | — | FOSC/4 | — | MHz | |
OS22 | TCY | Instruction Period | 125 | 1/FCY | — | ns | Note 1 |
* These parameters are
characterized but not tested. † - Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Notes:
|