RETLW
InstructionThe RETLW
instruction can be used to provide access to tables of
constants. The recommended way to create such a table is shown in the following
example.
RETLW
Instructionconstants
BRW ;Add Index in W to
;program counter to
;select data
RETLW DATA0 ;Index0 data
RETLW DATA1 ;Index1 data
RETLW DATA2
RETLW DATA3
my_function
;LOTS OF CODE....
MOVLW DATA_INDEX
call constants
;THE CONSTANT IS IN W
The BRW
instruction eases the implementation of this type of
table.