WDTCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CS | PS[4:0] | SEN | |||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 |
Watchdog Timer Clock Source Selection
Value | Description |
---|---|
1 | MFINTOSC (31.25 kHz) |
0 | LFINTOSC (31 kHz) |
Watchdog Timer Prescale Selection(1)
Value | Description |
---|---|
11111 - 10011 | Reserved. Results in minimum interval (1:32) |
10010 | 1:8388608 (Interval 256s nominal) |
10001 | 1:4194304 (Interval 128s nominal) |
10000 | 1:2097152 (Interval 64s nominal) |
01111 | 1:1048576 (Interval 32s nominal) |
01110 | 1:524288 (Interval 16s nominal) |
01101 | 1:262144 (Interval 8s nominal) |
01100 | 1:131072 (Interval 4s nominal) |
01011 | 1:65536 (Interval 2s nominal) (Reset value) |
01010 | 1:32768 (Interval 1s nominal) |
01001 | 1:16384 (Interval 512 ms nominal) |
01000 | 1:8192 (Interval 256 ms nominal) |
00111 | 1:4096 (Interval 128 ms nominal) |
00110 | 1:2048 (Interval 64 ms nominal) |
00101 | 1:1024 (Interval 32 ms nominal) |
00100 | 1:512 (Interval 16 ms nominal) |
00011 | 1:256 (Interval 8 ms nominal) |
00010 | 1:128 (Interval 4 ms nominal) |
00001 | 1:64 (Interval 2 ms nominal) |
00000 | 1:32 (Interval 1 ms nominal) |
Software WDT Enable/Disable
Value | Name | Description |
---|---|---|
x | If WDTE[1:0] ≠
01 |
This bit is ignored |
1 | If WDTE[1:0] =
01 |
WDT is enabled |
0 | If WDTE[1:0] =
01 |
WDT is disabled |