EUSART Baud Rate Generator (BRG)

The Baud Rate Generator (BRG) is an 8-bit or 16-bit timer that is dedicated to the support of both the asynchronous and synchronous EUSART operations. By default, the BRG operates in 8-bit mode. Setting the BRG16 bit selects 16-bit mode.

The SPxBRGH:SPxBRGL register pair determines the period of the free-running baud rate timer. In Asynchronous mode, the multiplier of the baud rate period is determined by both the BRGH and the BRG16 bits. In Synchronous mode, the BRGH bit is ignored.

Table 1 contains the formulas for determining the baud rate. Figure 1 provides a sample calculation for determining the baud rate and baud rate error.

Typical baud rates and error values for various Asynchronous modes have been computed and are shown in the table below. It may be advantageous to use the high baud rate (BRGH = 1), or the 16-bit BRG (BRG16 = 1) to reduce the baud rate error. The 16-bit BRG mode is used to achieve slow baud rates for fast oscillator frequencies. The BRGH bit is used to achieve very high baud rates.

Writing a new value to the SPxBRGH:SPxBRGL register pair causes the BRG timer to be reset (or cleared). This ensures that the BRG does not wait for a timer overflow before outputting the new baud rate.

If the system clock is changed during an active receive operation, a receive error or data loss may result. To avoid this, check the status of the Receive Idle Flag (RCIDL) bit to make sure the receive operation is idle before changing the system clock.

Figure 1. Calculating Baud Rate Error

For a device with FOSC of 16 MHz, desired baud rate of 9600, Asynchronous mode, 8-bit BRG:

DesiredBaudrate=FOSC64×(SPxBRG+1)

Solving for SPxBRG:

SPxBRG=FOSC64×DesiredBaudrate1

SPxBRG=1600000064×96001

SPxBRG=25.04225

CalculatedBaudrate=1600000064×(25+1)

CalculatedBaudrate=9615

Error=CalculatedBaudrateDesiredBaudrateDesiredBaudrate

Error=961596009600

Error=0.16%

Table 1. Baud Rate Formulas
Configuration Bits BRG/EUSART Mode Baud Rate Formula
SYNC BRG16 BRGH
0 0 0 8-bit/Asynchronous FOSC/[64 (n+1)]
0 0 1 8-bit/Asynchronous FOSC/[16 (n+1)]
0 1 0 16-bit/Asynchronous
0 1 1 16-bit/Asynchronous FOSC/[4 (n+1)]
1 0 x 8-bit/Synchronous
1 1 x 16-bit/Synchronous
Note: x = Don’t care, n = value of SPxBRGH:SPxBRGL register pair.
Table 2. Sample Baud Rates for Asynchronous Modes
Baud Rate SYNC = 0, BRGH = 0, BRG16 = 0
FOSC = 32.000 MHz FOSC = 20.000 MHz FOSC = 18.432 MHz FOSC = 11.0592 MHz
Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal)
300
1200 1221 1.73 255 1200 0.00 239 1200 0.00 143
2400 2404 0.16 207 2404 0.16 129 2400 0.00 119 2400 0.00 71
9600 9615 0.16 51 9470 -1.36 32 9600 0.00 29 9600 0.00 17
10417 10417 0.00 47 10417 0.00 29 10286 -1.26 27 10165 -2.42 16
19.2k 19.23k 0.16 25 19.53k 1.73 15 19.20k 0.00 14 19.20k 0.00 8
57.6k 55.55k -3.55 3 57.60k 0.00 7 57.60k 0.00 2
115.2k
Baud Rate SYNC = 0, BRGH = 0, BRG16 = 0
FOSC = 8.000 MHz FOSC = 4.000 MHz FOSC = 3.6864 MHz FOSC = 1.000 MHz
Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal)
300 300 0.16 207 300 0.00 191 300 0.16 51
1200 1202 0.16 103 1202 0.16 51 1200 0.00 47 1202 0.16 12
2400 2404 0.16 51 2404 0.16 25 2400 0.00 23
9600 9615 0.16 12 9600 0.00 5
10417 10417 0.00 11 10417 0.00 5
19.2k 19.20k 0.00 2
57.6k 57.60k 0.00 0
115.2k

Baud Rate SYNC = 0, BRGH = 1, BRG16 = 0
FOSC = 32.000 MHz FOSC = 20.000 MHz FOSC = 18.432 MHz FOSC = 11.0592 MHz
Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal)
300
1200
2400
9600 9615 0.16 207 9615 0.16 129 9600 0.00 119 9600 0.00 71
10417 10417 0.00 191 10417 0.00 119 10378 -0.37 110 10473 0.53 65
19.2k 19.23k 0.16 103 19.23k 0.16 64 19.20k 0.00 59 19.20k 0.00 35
57.6k 57.14k -0.79 34 56.82k -1.36 21 57.60k 0.00 19 57.60k 0.00 11
115.2k 117.64k 2.12 16 113.64k -1.36 10 115.2k 0.00 9 115.2k 0.00 5

Baud Rate SYNC = 0, BRGH = 1, BRG16 = 0
FOSC = 8.000 MHz FOSC = 4.000 MHz FOSC = 3.6864 MHz FOSC = 1.000 MHz
Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal)
300 300 0.16 207
1200 1202 0.16 207 1200 0.00 191 1202 0.16 51
2400 2404 0.16 207 2404 0.16 103 2400 0.00 95 2404 0.16 25
9600 9615 0.16 51 9615 0.16 25 9600 0.00 23
10417 10417 0.00 47 10417 0.00 23 10473 0.53 21 10417 0.00 5
19.2k 19231 0.16 25 19.23k 0.16 12 19.2k 0.00 11
57.6k 55556 -3.55 8 57.60k 0.00 3
115.2k 115.2k 0.00 1

Baud Rate SYNC = 0, BRGH = 0, BRG16 = 1
FOSC = 32.000 MHz FOSC = 20.000 MHz FOSC = 18.432 MHz FOSC = 11.0592 MHz
Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal)
300 300.0 0.00 6666 300.0 -0.01 4166 300.0 0.00 3839 300.0 0.00 2303
1200 1200 -0.02 3332 1200 -0.03 1041 1200 0.00 959 1200 0.00 575
2400 2401 -0.04 832 2399 -0.03 520 2400 0.00 479 2400 0.00 287
9600 9615 0.16 207 9615 0.16 129 9600 0.00 119 9600 0.00 71
10417 10417 0.00 191 10417 0.00 119 10378 -0.37 110 10473 0.53 65
19.2k 19.23k 0.16 103 19.23k 0.16 64 19.20k 0.00 59 19.20k 0.00 35
57.6k 57.14k -0.79 34 56.818 -1.36 21 57.60k 0.00 19 57.60k 0.00 11
115.2k 117.6k 2.12 16 113.636 -1.36 10 115.2k 0.00 9 115.2k 0.00 5

Baud Rate SYNC = 0, BRGH = 0, BRG16 = 1
FOSC = 8.000 MHz FOSC = 4.000 MHz FOSC = 3.6864 MHz FOSC = 1.000 MHz
Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal)
300 299.9 -0.02 1666 300.1 0.04 832 300.0 0.00 767 300.5 0.16 207
1200 1199 -0.08 416 1202 0.16 207 1200 0.00 191 1202 0.16 51
2400 2404 0.16 207 2404 0.16 103 2400 0.00 95 2404 0.16 25
9600 9615 0.16 51 9615 0.16 25 9600 0.00 23
10417 10417 0.00 47 10417 0.00 23 10473 0.53 21 10417 0.00 5
19.2k 19.23k 0.16 25 19.23k 0.16 12 19.20k 0.00 11
57.6k 55556 -3.55 8 57.60k 0.00 3
115.2k 115.2k 0.00 1

Baud Rate SYNC = 0, BRGH = 1, BRG16 = 1 or SYNC = 1, BRG16 = 1
FOSC = 32.000 MHz FOSC = 20.000 MHz FOSC = 18.432 MHz FOSC = 11.0592 MHz
Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal)
300 300.0 0.00 26666 300.0 0.00 16665 300.0 0.00 15359 300.0 0.00 9215
1200 1200 0.00 6666 1200 -0.01 4166 1200 0.00 3839 1200 0.00 2303
2400 2400 0.01 3332 2400 0.02 2082 2400 0.00 1919 2400 0.00 1151
9600 9604 0.04 832 9597 -0.03 520 9600 0.00 479 9600 0.00 287
10417 10417 0.00 767 10417 0.00 479 10425 0.08 441 10433 0.16 264
19.2k 19.18k -0.08 416 19.23k 0.16 259 19.20k 0.00 239 19.20k 0.00 143
57.6k 57.55k -0.08 138 57.47k -0.22 86 57.60k 0.00 79 57.60k 0.00 47
115.2k 115.9k 0.64 68 116.3k 0.94 42 115.2k 0.00 39 115.2k 0.00 23

Baud Rate SYNC = 0, BRGH = 1, BRG16 = 1 or SYNC = 1, BRG16 = 1
FOSC = 8.000 MHz FOSC = 4.000 MHz FOSC = 3.6864 MHz FOSC = 1.000 MHz
Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal) Actual
 Rate %
Error SPBRG
 value
 (decimal)
300 300.0 0.00 6666 300.0 0.01 3332 300.0 0.00 3071 300.1 0.04 832
1200 1200 -0.02 1666 1200 0.04 832 1200 0.00 767 1202 0.16 207
2400 2401 0.04 832 2398 0.08 416 2400 0.00 383 2404 0.16 103
9600 9615 0.16 207 9615 0.16 103 9600 0.00 95 9615 0.16 25
10417 10417 0 191 10417 0.00 95 10473 0.53 87 10417 0.00 23
19.2k 19.23k 0.16 103 19.23k 0.16 51 19.20k 0.00 47 19.23k 0.16 12
57.6k 57.14k -0.79 34 58.82k 2.12 16 57.60k 0.00 15
115.2k 117.6k 2.12 16 111.1k -3.55 8 115.2k 0.00 7