ODCONx

Open-Drain Control Register
Important:
Name:
ODCONx
Offset:
Reset:
Access:
Bit76543210
ODCx7ODCx6ODCx5ODCx4ODCx3ODCx2ODCx1ODCx0
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 0, 1, 2, 3, 4, 5, 6, 7 – ODCxn: Open-Drain Configuration on Rx Pin

Open-Drain Configuration on Rx Pin

ValueDescription
1 PORT pin operates as open-drain drive (sink current only)
0 PORT pin operates as standard push-pull drive (source and sink current)