Channel Selection

The Analog Channel Select (CHS) bits determine which channel is connected to the Sample-and-Hold circuit for conversion. When switching channels, it is recommended to add an acquisition delay before starting the next conversion. Refer to the ADC Operation section for more information.

Important: To reduce the chance of measurement error, it is recommended to discharge the Sample-and-Hold capacitor when switching between ADC channels by starting a conversion on a channel connected to VSS and terminating the conversion after the acquisition time has elapsed. If the ADC does not have a dedicated VSS input channel, a free input channel can be connected to VSS and used in place of the dedicated input channel.