TxCLKCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CS[2:0] | |||||||
Access | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 |
Timer Clock Source Selection
CS | Clock Source | ||
---|---|---|---|
111 |
Reserved | ||
110 |
MFINTOSC (32 kHz) | ||
101 |
MFINTOSC (500 kHz) | ||
100 |
LFINTOSC | ||
011 |
HFINTOSC | ||
010 |
FOSC | ||
001 |
FOSC/4 | ||
000 |
Pin selected by T2INPPS |