Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
SP70* |
TSSL2SCH, TSSL2SCL |
SS↓ to SCK↓ or SCK↑ input | 2.25*TCY | — | — | ns | |
SP71* | TSCH | SCK input high time (Client mode) | TCY + 20 | — | — | ns | |
SP72* | TSCL | SCK input low time (Client mode) | TCY + 20 | — | — | ns | |
SP73* |
TDIV2SCH, TDIV2SCL |
Setup time of SDI data input to SCK edge | 100 | — | — | ns | |
SP74* |
TSCH2DIL, TSCL2DIL |
Hold time of SDI data input to SCK edge | 100 | — | — | ns | |
SP75* | TDOR | SDO data output rise time | — | 25 | 50 | ns | 1.8V ≤ VDD ≤ 5.5V |
SP76* | TDOF | SDO data output fall time | — | 10 | 25 | ns | |
SP77* | TSSH2DOZ | SS↑ to SDO output high-impedance | 10 | — | 50 | ns | |
SP78* | TSCR | SCK output rise time (Host mode) | — | 25 | 50 | ns | 1.8V ≤ VDD ≤ 5.5V |
SP79* | TSCF | SCK output fall time (Host mode) | — | 10 | 25 | ns | |
SP80* |
TSCH2DOV, TSCL2DOV |
SDO data output valid after SCK edge | — | — | 145 | ns | 1.8V ≤ VDD ≤ 5.5V |
SP81* |
TDOV2SCH, TDOV2SCL |
SDO data output setup to SCK edge | 1 TCY | — | — | ns | |
SP82* | TSSL2DOV | SDO data output valid after SS↓ edge | — | — | 50 | ns | |
SP83* |
TSCH2SSH, TSCL2SSH |
SS ↑after SCK edge | 1.5 TCY + 40 | — | — | ns | |
* - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. |
0
, SMP = 0
)1
, SMP = 1
)0
)1
)