There are 2 types of memory in PIC16F152 microcontroller devices:
In Harvard architecture devices, the data and program memories use separate buses that allow for concurrent access of the two memory spaces.
Additional detailed information on the operation of the Program Flash Memory is provided in the “NVM - Nonvolatile Memory Module” section.