Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x0118 |
Reserved | |||||||||
0x0119 | RC1REG | 7:0 | RCREG[7:0] | |||||||
0x011A | TX1REG | 7:0 | TXREG[7:0] | |||||||
0x011B | SP1BRG | 7:0 | SPBRG[7:0] | |||||||
15:8 | SPBRG[15:8] | |||||||||
0x011D | RC1STA | 7:0 | SPEN | RX9 | SREN | CREN | ADDEN | FERR | OERR | RX9D |
0x011E | TX1STA | 7:0 | CSRC | TX9 | TXEN | SYNC | SENDB | BRGH | TRMT | TX9D |
0x011F | BAUD1CON | 7:0 | ABDOVF | RCIDL | SCKP | BRG16 | WUE | ABDEN |