The TMRx register increments to FFFFh and rolls over to 0000h. When TMRx rolls over, the TMRx Interrupt Flag (TMRxIF) bit of the PIRx register is set. To enable the interrupt-on-rollover, the following bits must be set:
The interrupt is cleared by clearing the TMRxIF bit as a task in the Interrupt Service Routine.