CPCON

Charge Pump Control Register
Name:
CPCON
Offset:
0x009A
Reset:
Access:
Bit76543210
CPON[1:0]CPTCPRDY
AccessR/WR/WRR
Reset0000

Bits 7:6 – CPON[1:0]

Charge Pump Enable
ValueDescription
11 Charge pump is enabled
10 Charge pump is automatically enabled when VDD < VAUTO (VAUTO = 4.6V)
01 Charge pump is automatically enabled when an analog peripheral is enabled (ADCON0.ON = 1) and VDD < VAUTO
00 Charge pump is disabled

Bit 1 – CPT

Charge Pump Threshold
ValueDescription
1 VDD is above the charge pump auto-enable threshold (VAUTO)
0 VDD is below the charge pump auto-enable threshold (VAUTO)

Bit 0 – CPRDY

Charge Pump Ready Status
ValueDescription
1 Charge pump has reached a steady-state operation
0 Charge pump is Off or has not reached a steady-state operation