INTCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GIE | PEIE | INTEDG | |||||
AccessR/W | R/W | R/W | |||||
Reset0 | 0 | 1 |
Global Interrupt Enable
Value | Description |
---|---|
1 | Enables all active interrupts |
0 | Disables all interrupts |
Peripheral Interrupt Enable
Value | Description |
---|---|
1 | Enables all active peripheral interrupts |
0 | Disables all peripheral interrupts |
External Interrupt Edge Select
Value | Description |
---|---|
1 | Interrupt on rising edge of INT pin |
0 | Interrupt on falling edge of INT pin |