TxCLK
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CS[4:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
Timer Clock Source Selection
CS | Clock Source | ||
---|---|---|---|
11111-01001 |
Reserved | ||
01000 |
TMR0_OUT | ||
00111 |
MFINTOSC (32 kHz) | ||
00110 |
MFINTOSC (500 kHz) | ||
00101 |
SFINTOSC (1 MHz) | ||
00100 |
LFINTOSC | ||
00011 |
HFINTOSC | ||
00010 |
FOSC | ||
00001 |
FOSC/4 | ||
00000 |
Pin selected by T1CKIPPS |