PIE1

Peripheral Interrupt Enable Register 1
Note: Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 and PIE2.
Name:
PIE1
Offset:
0x717
Reset:
Access:
Bit76543210
CCP1IETMR2IETMR1IERC1IETX1IEBCL1IESSP1IEADIE
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bit 7 – CCP1IE: CCP1 Interrupt Enable

CCP1 Interrupt Enable

ValueDescription
1 CCP1 interrupts are enabled
0 CCP1 interrupts are disabled

Bit 6 – TMR2IE: TMR2 Interrupt Enable

TMR2 Interrupt Enable

ValueDescription
1 TMR2 interrupts are enabled
0 TMR2 interrupts are disabled

Bit 5 – TMR1IE: TMR1 Interrupt Enable

TMR1 Interrupt Enable

ValueDescription
1 TMR1 interrupts are enabled
0 TMR1 interrupts are disabled

Bit 4 – RC1IE: EUSART1 Receive Interrupt Enable

EUSART1 Receive Interrupt Enable

ValueDescription
1 EUSART1 receive interrupts are enabled
0 EUSART1 receive interrupts are disabled

Bit 3 – TX1IE: EUSART1 Transmit Interrupt Enable

EUSART1 Transmit Interrupt Enable

ValueDescription
1 EUSART1 transmit interrupts are enabled
0 EUSART1 transmit interrupts are disabled

Bit 2 – BCL1IE: MSSP1 Bus Collision Interrupt Enable

MSSP1 Bus Collision Interrupt Enable

ValueDescription
1 MSSP1 bus collision interrupts are enabled
0 MSSP1 bus collision interrupts are disabled

Bit 1 – SSP1IE: MSSP1 Interrupt Enable

MSSP1 Interrupt Enable

ValueDescription
1 MSSP1 interrupts are enabled
0 MSSP1 interrupts are disabled

Bit 0 – ADIE: ADC Interrupt Enable

ADC Interrupt Enable

ValueDescription
1 ADC interrupts are enabled
0 ADC interrupts are disabled