TxHLT
1
’, the Timer cannot
operate in Sleep mode.1
.1
and stop upon ON = 0
(stops occur without
affecting the value of TxTMR).Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PSYNC | CPOL | CSYNC | MODE[4:0] | ||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Timer Prescaler Synchronization Enable(1, 2)
Value | Description |
---|---|
1 |
Timer Prescaler Output is synchronized to FOSC/4 |
0 |
Timer Prescaler Output is not synchronized to FOSC/4 |
Timer Clock Polarity Selection(3)
Value | Description |
---|---|
1 |
Falling edge of input clock clocks timer/prescaler |
0 |
Rising edge of input clock clocks timer/prescaler |
Timer Clock Synchronization Enable(4, 5)
Value | Description |
---|---|
1 |
ON bit is synchronized to timer clock input |
0 |
ON bit is not synchronized to timer clock input |