Revision ID
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | Reserved | MJRREV[5:2] | |||||
Access | R | R | R | R | R | R | |
Reset | 1 | 0 | q | q | q | q | |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MJRREV[1:0] | MNRREV[5:0] | ||||||
AccessR | R | R | R | R | R | R | R |
Resetq | q | q | q | q | q | q | q |
Reserved - Read as ‘1
’
Reserved - Read as ‘0
’
Major Revision ID
These bits are used to identify a major revision (A0, B0, C0, etc.).
Minor Revision ID
These bits are used to identify a minor revision.