ANSELx

Analog Select Register
Important:
Name:
ANSELx
Offset:
Reset:
Access:
Bit76543210
ANSELx7ANSELx6ANSELx5ANSELx4ANSELx3ANSELx2ANSELx1ANSELx0
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset11111111

Bits 0, 1, 2, 3, 4, 5, 6, 7 – ANSELxn: Analog Select on RX Pin

Analog Select on RX Pin

ValueDescription
1 Analog input. Pin is assigned as analog input. Digital input buffer disabled.
0 Digital I/O. Pin is assigned to port or digital special function.