To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Device: | PIC16F15213, PIC16F15214, PIC16F15223, PIC16F15224, PIC16F15243, PIC16F15244 | |
Tape & Reel Option: | Blank | = Tube |
T | = Tape & Reel | |
Temperature Range: | I | = -40°C to +85°C (Industrial) |
E | = -40°C to +125°C (Extended) | |
Package: | P | = 8-lead PDIP |
SN | = 8-lead SOIC | |
MF | = 8-lead DFN | |
P | = 14-lead PDIP | |
SL | = 14-lead SOIC | |
ST | = 14-lead TSSOP | |
MG | = 16-lead QFN | |
P | = 20-lead PDIP | |
SO | = 20-lead SOIC | |
SS | = 20-lead SSOP | |
REB | = 20-lead VQFN |