Register Summary - Interrupt Control

Offset Name Bit Pos. 7 6 5 4 3 2 1 0

0x00

...

0x070B

Reserved                  
0x070C PIR0 7:0     TMR0IF IOCIF       INTF
0x070D PIR1 7:0 CCP1IF TMR2IF TMR1IF RC1IF TX1IF BCL1IF SSP1IF ADIF
0x070E PIR2 7:0 CCP2IF NVMIF TMR1GIF          

0x070F

...

0x0715

Reserved                  
0x0716 PIE0 7:0     TMR0IE IOCIE       INTE
0x0717 PIE1 7:0 CCP1IE TMR2IE TMR1IE RC1IE TX1IE BCL1IE SSP1IE ADIE
0x0718 PIE2 7:0 CCP2IE NVMIE TMR1GIE