The Watchdog Timer (WDT) is a system timer that generates a Reset event if the
firmware does not issue a CLRWDT
instruction within the time-out
period. The Watchdog Timer is typically used to reset the processor in the event of a
software malfunction, but can also be used to wake the device when in Sleep mode.
The WDT has the following features: