INLVLx

Input Level Control Register
Important:
Name:
INLVLx
Offset:
Reset:
Access:
Bit76543210
INLVLx7INLVLx6INLVLx5INLVLx4INLVLx3INLVLx2INLVLx1INLVLx0
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset11111111

Bits 0, 1, 2, 3, 4, 5, 6, 7 – INLVLxn: Input Level Select on RX Pin

Input Level Select on RX Pin

ValueDescription
1 ST input used for port reads and interrupt-on-change
0 TTL input used for port reads and interrupt-on-change