Register Definitions: Timer1 Control

Long bit name prefixes for the Timer registers are shown in the table below, where ‘x’ refers to the Timer instance number. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 1. Timer1 Register Bit Name Prefixes
Peripheral Bit Name Prefix
Timer1 T1