TxRST
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSEL[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
External Reset Source Selection
RSEL | Reset Source | ||
---|---|---|---|
1111-0101 |
Reserved | ||
0100 |
PWM4_OUT | ||
0011 |
PWM3_OUT | ||
0010 |
CCP2_OUT | ||
0001 |
CCP1_OUT | ||
0000 |
Pin selected by T2INPPS |