Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param. No. | Sym. | Characteristic | Min. | Max. | Units | Conditions | |
SP100* | THIGH | Clock high time | 100 kHz mode | 4.0 | — | μs | Device must operate at a minimum of 1.5 MHz |
400 kHz mode | 0.6 | — | μs | Device must operate at a minimum of 10 MHz | |||
SSP module | 1.5TCY | — | |||||
SP101* | TLOW | Clock low time | 100 kHz mode | 4.7 | — | μs | Device must operate at a minimum of 1.5 MHz |
400 kHz mode | 1.3 | — | μs | Device must operate at a minimum of 10 MHz | |||
SSP module | 1.5TCY | — | |||||
SP102* | TR | SDA and SCL rise time | 100 kHz mode | — | 1000 | ns | |
400 kHz mode | 20 + 0.1CB | 300 | ns | CB is specified to be from 10-400 pF | |||
SP103* | TF | SDA and SCL fall time | 100 kHz mode | — | 250 | ns | |
400 kHz mode | 20 + 0.1CB | 250 | ns | CB is specified to be from 10-400 pF | |||
SP106* | THD:DAT | Data input hold time | 100 kHz mode | 0 | — | ns | |
400 kHz mode | 0 | 0.9 | μs | ||||
SP107* | TSU:DAT | Data input setup time | 100 kHz mode | 250 | — | ns | Note 2 |
400 kHz mode | 100 | — | ns | ||||
SP109* | TAA | Output valid from clock | 100 kHz mode | — | 3500 | ns | Note 1 |
400 kHz mode | — | — | ns | ||||
SP110* | TBUF | Bus free time | 100 kHz mode | 4.7 | — | μs | Time the bus must be free before a new transmission can start |
400 kHz mode | 1.3 | — | μs | ||||
SP111 | CB | Bus capacitive loading | — | 400 | pF | ||
* - These parameters are characterized but not tested. Notes:
|