TxGATE
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GSS[4:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
Timer Gate Source Selection
GSS | Gate Source | ||
---|---|---|---|
11111-00111 |
Reserved | ||
00110 |
PWM4_OUT | ||
00101 |
PWM3_OUT | ||
00100 |
CCP2_OUT | ||
00011 |
CCP1_OUT | ||
00010 |
TMR2_Postscaled_OUT | ||
00001 |
TMR0_OUT | ||
00000 |
Pin selected by T1GPPS |