Standard Operating Conditions (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +125°C |
||||||||
---|---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
40* | TT0H | T0CKI High Pulse Width | No Prescaler | 0.5TCY+20 | — | — | ns | |
With Prescaler | 10 | — | — | ns | ||||
41* | TT0L | T0CKI Low Pulse Width | No Prescaler | 0.5TCY+20 | — | — | ns | |
With Prescaler | 10 | — | — | ns | ||||
42* | TT0P | T0CKI Period | — | — | — | ns | N = Prescale value | |
45* | TT1H | T1CKI High Time | Synchronous, No Prescaler | 0.5TCY+20 | — | — | ns | |
Synchronous, with Prescaler | 15 | — | — | ns | ||||
Asynchronous | 30 | — | — | ns | ||||
46* | TT1L | T1CKI Low Time | Synchronous, No Prescaler | 0.5TCY+20 | — | — | ns | |
Synchronous, with Prescaler | 15 | — | — | ns | ||||
Asynchronous | 30 | — | — | ns | ||||
47* | TT1P | T1CKI Input Period | Synchronous | — | — | — | ns | N = Prescale value |
Asynchronous | 60 | — | — | ns | ||||
49* | TCKEZTMR1 | Delay from External Clock Edge to Timer Increment | 2 TOSC | — | 7 TOSC | — | Timers in Sync mode | |
* - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. |