Clocking Structure
High-Precision Internal Oscillator Block (HFINTOSC):
Selectable frequencies up to 32 MHz
±2% at calibration
Internal 31 kHz Oscillator (LFINTOSC)
External High-Frequency Clock Input:
Two External Clock (EC) Power modes
Parent topic:
Core Features