The following bits are used to configure the EUSART for synchronous client operation:
1
(configures the EUSART for synchronous
operation)0
(configures the EUSART as a client)0
(for transmit); SREN = 1
(for
single byte receive)0
(for transmit); CREN = 1
(recommended setting for continuous receive)1
(enables the EUSART)