There are up to 80 bytes of GPR in each data memory bank. The general purpose RAM can be accessed in a non-banked method via the FSRs. This can simplify access to large memory structures.
Refer to the “Linear Data Memory” section in the “Memory Organization” chapter for details about linear memory accessing.