The program memory can be accessed as data by setting bit 7 of an FSRxH register
and reading the matching INDFx register. The MOVIW
instruction will
place the lower eight bits of the addressed word in the W register. Writes to the
program memory cannot be performed via the INDFx registers. Instructions that read the
program memory via the FSR require one extra instruction cycle to complete. The
following example demonstrates reading the program memory via an FSR.
The high directive will set bit 7 if a label points to a location in the program memory. This applies to the assembly code shown below.
constants
RETLW DATA0 ;Index0 data
RETLW DATA1 ;Index1 data
RETLW DATA2
RETLW DATA3
my_function
;LOTS OF CODE....
MOVLW LOW constants
MOVWF FSR1L
MOVLW HIGH constants
MOVWF FSR1H
MOVIW 2[FSR1] ;DATA2 IS IN W