CCPxCAP
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CTS[1:0] | |||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
Capture Trigger Input Selection
CTS Value | Source |
---|---|
11-10 |
Reserved |
01 |
IOC Interrupt |
00 |
Pin selected by CCPxPPS |