The 10-bit ADC conversion result can be supplied in
two formats: left-justified or right-justified. The ADC Result Format/Alignment
Selection (FM) bit controls the output format as shown in Figure 1.
Figure 1. 10-Bit ADC Conversion Result Format
Important: Writes to the
ADRES register pair are always right-justified, regardless of the
selected format mode. Therefore, data read after writing to ADRES when FM =
0 will be shifted left four places.