Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
OS50 | FHFOSC | Precision Calibrated HFINTOSC Frequency | — |
4 8 16 32 |
— | MHz | Note 2 |
OS51 | FHFOSCLP | Low-Power Optimized HFINTOSC Frequency |
0.92 1.84 0.88 1.76 |
1 2 1 2 |
1.08 2.16 1.12 2.24 |
MHz MHz MHz MHz |
-40°C to 85°C -40°C to 85°C -40°C to 125 °C -40°C to 125°C |
OS52 | FMFOSC | Internal Calibrated MFINTOSC Frequency | — | 500 | — | kHz | |
OS53 | FLFOSC | Internal LFINTOSC Frequency | 26.5 | 31 | 36 | kHz | |
OS54 | THFOSCST | HFINTOSC Wake-up from Sleep Start-up Time |
— |
19 |
40 |
μs |
|
OS56 | TLFOSCST | LFINTOSC Wake-up from Sleep Start-up Time | — | 0.2 | 1 | ms | |
† - Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Notes:
|