WPUx
1
, the
weak pull-up on MCLR pin is always enabled and the
corresponding WPU bit is not affected0
’Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WPUx7 | WPUx6 | WPUx5 | WPUx4 | WPUx3 | WPUx2 | WPUx1 | WPUx0 |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Weak Pull-up PORTx Control
Value | Description |
---|---|
1 |
Weak pull-up enabled |
0 |
Weak pull-up disabled |