The preprocessor has a number of pre-defined macros. All have names starting and ending with two underscores (__). To avoid conflicts, user-defined macros should not use this naming convention.
Pre-defined macros are either built-in, or they are set by the #pragma, General Purpose directive, as indicated in the table below.
Name |
Type |
Set by |
Description |
---|---|---|---|
__AVRASM_VERSION__ |
Integer |
Built-in |
Assembler version, encoded as (1000*major + minor) |
__CORE_VERSION__ |
String |
AVR core version |
|
__DATE__ |
String |
built-in |
Build date. Format: "Jun 28 2004". See AVR Assembler Command Line Options |
__TIME__ |
String |
built-in |
Build time. Format: "HH:MM:SS". See AVR Assembler Command Line Options |
__CENTURY__ |
Integer |
built-in |
Build time century (typically 20) |
__YEAR__ |
Integer |
built-in |
Build time year, less century (0-99) |
__MONTH__ |
Integer |
built-in |
Build time month (1-12) |
__DAY__ |
Integer |
built-in |
Build time day (1-31) |
__HOUR__ |
Integer |
built-in |
Build time hour (0-23) |
__MINUTE__ |
Integer |
built-in |
Build time minute (0-59) |
__SECOND__ |
Integer |
built-in |
Build time second (0-59) |
__FILE__ |
String |
built-in |
Source file name |
__LINE__ |
Integer |
built-in |
Current line number in source file |
__PART_NAME__ |
String |
AVR part name |
|
__partname__ |
Integer |
partname corresponds to the value of __PART_NAME__. Example: #ifdef __ATmega8__ |
|
__CORE_coreversion__ |
Integer |
coreversion corresponds to the value of __CORE_VERSION__. Example: #ifdef __CORE_V2__ |