EEPROM Segment.
The ESEG directive defines the start of an EEPROM segment. An assembler source file can consist of several EEPROM segments, which are concatenated into a single EEPROM segment when assembled. An EEPROM segment will normally consist of DB and DW directives (and labels) only. The EEPROM segments have their own location counter, which is a byte counter. The ORG directive can be used to place the variables at specific locations in the EEPROM. The directive does not take any parameters.
.ESEG
.DSEG ; Start data segment var1: .BYTE 1 ; reserve 1 byte to var1 table: .BYTE tab_size ; reserve tab_size bytes. .ESEG eevar1: .DW 0xffff ; initialize 1 word in EEPROM