Set a symbol equal to an expression.
The EQU directive assigns a value to a label. This label can then be used in later expressions. A label assigned to a value by the EQU directive is a constant and can not be changed or redefined.
.EQU label = expression
.EQU io_offset = 0x23 .EQU porta = io_offset + 2.CSEG ; Start code segment clr r2 ; Clear register 2 out porta,r2 ; Write to Port A