Predefined identifiers (keywords) are reserved and cannot be redefined. The keywords include all Instruction mnemonics and Functions.
Assembler keywords are recognized regardless of case, unless the
-c
option is used, in which case the keywords are lower case (i.e.,
"add" is reserved, "ADD" is not).