During start-up, the inverting amplifier amplifies noise. The crystal will act as a bandpass filter and feed back only the crystal resonance frequency component, which is then amplified. Before achieving steady-state oscillation, the loop gain of the crystal/inverting amplifier loop is greater than 1 and the signal amplitude will increase. At steady-state oscillation, the loop gain will fulfill the Barkhausen criteria with a loop gain of 1, and constant amplitude.
In addition, crystal frequency will affect the start-up time (faster crystals will start faster), but this parameter is fixed for 32.768 kHz crystals.