Table 1 shows a list of the different oscillator modules. Section 6, Oscillator Module Overview, has a list of devices where these modules are included.
# | Oscillator Module | Description |
---|---|---|
1 | X32K_2v7 | 2.7-5.5V oscillator used in megaAVR® devices(1) |
2 | X32K_1v8 | 1.8-5.5V oscillator used in megaAVR/tinyAVR® devices(1) |
3 | X32K_1v8_ULP | 1.8-3.6V ultra-low power oscillator used in megaAVR/tinyAVR picoPower® devices |
4 | X32K_XMEGA (normal mode) | 1.6-3.6V ultra-low power oscillator used in XMEGA® devices. Oscillator configured to normal mode. |
5 | X32K_XMEGA (low-power mode) | 1.6-3.6V ultra-low power oscillator used in XMEGA devices. Oscillator configured to low-power mode. |
6 | X32K_XRTC32 | 1.6-3.6V ultra-low power RTC oscillator used in XMEGA devices with battery backup |
7 | X32K_1v8_5v5_ULP | 1.8-5.5V ultra-low power oscillator used in tinyAVR 0-, 1- and 2-series and megaAVR 0-series devices |
8 | OSC_LP_v10 (normal mode) | 1.8-5.5V ultra-low power oscillator used in AVR Dx series devices. Oscillator configured to normal mode. |
9 | OSC_LP_v10 (low-power mode) | 1.8-5.5V ultra-low power oscillator used in AVR Dx series devices. Oscillator configured to low-power mode. |
Vendor | Type | Mount | Oscillator Modules Tested and Approved (See Table 1) | Frequency Tolerance [±ppm] | Load Capacitance [pF] |
Equivalent Series Resistance (ESR) [kΩ] |
---|---|---|---|---|---|---|
Microcrystal | CC7V-T1A | SMD | 1, 2, 3, 4, 5 | 20/100 | 7.0/9.0/12.5 | 50/70 |
Abracon | ABS06 | SMD | 2 | 20 | 12.5 | 90 |
Cardinal | CPFB | SMD | 2, 3, 4, 5 | 20 | 12.5 | 50 |
Cardinal | CTF6 | TH | 2, 3, 4, 5 | 20 | 12.5 | 50 |
Cardinal | CTF8 | TH | 2, 3, 4, 5 | 20 | 12.5 | 50 |
Endrich Citizen | CFS206 | TH | 1, 2, 3, 4 | 20 | 12.5 | 35 |
Endrich Citizen | CM315 | SMD | 1, 2, 3, 4 | 20 | 12.5 | 70 |
Epson Tyocom | MC-306 | SMD | 1, 2, 3 | 20/50 | 12.5 | 50 |
Fox | FSXLF | SMD | 2, 3, 4, 5 | 20 | 12.5 | 65 |
Fox | FX135 | SMD | 2, 3, 4, 5 | 20 | 12.5 | 70 |
Fox | FX122 | SMD | 2, 3, 4 | 20 | 12.5 | 90 |
Fox | FSRLF | SMD | 1, 2, 3, 4, 5 | 20 | 12.5 | 50 |
NDK | NX3215SA | SMD | 1, 2 ,3 | 20 | 12.5 | 80 |
NDK | NX1610SE | SMD | 1, 2, 4, 5, 6, 7, 8, 9 | 20 | 6 | 50 |
NDK | NX2012SE | SMD | 1, 2, 4, 5, 6, 8, 9 | 20 | 6 | 50 |
Seiko Instruments | SSP-T7-FL | SMD | 2, 3, 5 | 20 | 4.4/6/12.5 | 65 |
Seiko Instruments | SSP-T7-F | SMD | 1, 2, 4, 6, 7, 8, 9 | 20 | 7/12.5 | 65 |
Seiko Instruments | SC-32S | SMD | 1, 2, 4, 6, 7, 8, 9 | 20 | 7 | 70 |
Seiko Instruments | SC-32L | SMD | 4 | 20 | 7 | 40 |
Seiko Instruments | SC-20S | SMD | 1, 2, 4, 6, 7, 8, 9 | 20 | 7 | 70 |
Seiko Instruments | SC-12S | SMD | 1, 2, 6, 7, 8, 9 | 20 | 7 | 90 |