The LoRaWAN stack code base is available in the directory present in the package
(src/ASF/thirdparty/wireless/lorawan
).
Directory |
Description |
---|---|
hal |
Contains implementation for radio's hardware interface, timers and so on. |
inc |
Contains common include file(s) |
libgen |
Contains the static library for LoRaWAN MAC and TAL |
mac |
Contains headers of LoRaWAN MAC layer specification independent of regional parameters |
pmm |
Contains Power Management Module (PMM) |
regparams |
Contains implementation of MAC layer functionality specific to the regional bands. |
services |
Contains modules such as software timer, PDS, and AES |
sys |
Contains system modules such as task manager, power management, and initialization |
tal |
Contains transceiver related headers, drivers for supported transceivers |