Definition: This function will restore all the items from the PDS to RAM from all registered files.
Syntax
PdsStatus_t PDS_RestoreAll(void);
Input Parameters
<None>
Return Type and Values
Parameter Name |
Parameter Type |
Description |
---|---|---|
|
ENUM |
PDS status codes. Definition available in
|
Return Value |
Reason |
---|---|
PDS_OK |
PDS operation is success |
PDS_NOT_FOUND |
PDS read from NVM failed |
API Type – Synchronous