Definition: This function initializes the LoRaWAN MAC stack and radio software layers. During this initialization procedure:
Syntax
void LORAWAN_Init(AppDataCb_t appdata, JoinResponseCb_t joindata);
Input Parameters
Parameter Name |
Parameter Type |
Description |
---|---|---|
|
|
Pointer to function that is called when a down-link is received |
|
|
Pointer to function that is called when join response is received |
Return Type and Values
<void>
API Type – Synchronous