Name (attrType) |
Type |
Range |
Address |
Default |
---|---|---|---|---|
ACKTIMEOUT |
uint16 |
0x0000-0xffff |
Read/Write |
0x7D0 |
ADR |
bool |
True (Enabled) False (Disabled) |
Read/Write |
– |
ADR_ACKDELAY |
uint8 |
0x00-0xff |
Read/Write |
0x20 |
ADR_ACKLIMIT |
uint8 |
0x00-0xff |
Read/Write |
0x40 |
APPS_KEY |
uint8[16] |
– |
Read/Write |
– |
APP_EUI |
uint8[8] |
– |
Read/Write |
– |
APP_KEY |
uint8[16] |
– |
Read/Write |
– |
AUTOREPLY |
bool |
True, False |
Read/Write |
– |
BATTERY |
uint8 |
0x00-0xff |
Read/Write |
0xff (Battery level invalid) |
CH_PARAM_FREQUENCY |
uint32 |
0x00000000-0xffffffff |
Read/Write |
– |
CH_PARAM_DR_RANGE |
uint8 |
– |
Read/Write |
– |
CH_PARAM_STATUS |
bool |
True, False |
Read/Write |
– |
CURRENT_DATARATE |
uint8 |
DR0-DR7 |
Read/Write |
DR0 |
DEV_ADDR |
uint32 |
0x00000000-0xffffffff |
Read/Write |
– |
DEV_EUI |
uint8[8] |
– |
Read/Write |
– |
DOWNLINK_COUNTER |
uint32 |
0x00000000-0xffffffff |
Read/Write |
– |
EDCLASS |
uint8 |
0 (Class A), 1 (Class B), 2 (Class C) |
Read/Write |
0 (Class A) |
EDCLASS_SUPPORTED |
uint8 |
1 (Class A), 5 (Class A and Class C) |
Read/Write |
LORAWAN_ SUPPORTED_ ED_CLASSES |
FHSS_CALLBACK |
|
Valid function address |
Read/Write |
– |
ISMBAND |
uint8 |
0x00-0xff |
Read Only |
ISM_EU868 |
JOINACCEPT_DELAY1 |
uint16 |
0x0000-0xffff |
Read/Write |
0x1388 |
JOINACCEPT_DELAY2 |
uint16 |
0x0000-0xffff |
Read/Write |
0x1770 |
LINK_CHECK_GWCNT |
uint8 |
0x00-0xff |
Read Only |
0x00 |
LINK_CHECK_MARGIN |
uint8 |
0x00-0xff |
Read Only |
0xff |
LINK_CHECK_PERIOD |
uint16 |
0x0000-0xffff |
Read/Write |
0x0000 |
LORAWAN_STATUS |
uint32 |
0x00000000-0xffffffff |
Read Only |
0x00 |
MAX_FCOUNT_GAP |
uint16 |
0x0000-0xffff |
Read/Write |
0x4000 |
MCAST_APPS_KEY |
uint8[16] |
– |
Read/Write |
– |
MCAST_ENABLE |
bool |
True, False |
Read/Write |
0x00 |
MCAST_FCNT_DOWN |
uint16 |
0x0000-0xffff |
Read Only |
– |
MCAST_GROUP_ADDR |
uint32 |
0x00000000-0xffffffff |
Read/Write |
– |
MCAST_NWKS_KEY |
uint8[16] |
– |
Read/Write |
– |
NWKS_KEY |
uint8[16] |
– |
Read/Write |
– |
CNF_RETRANSMISSION_NUM |
uint8 |
0x00-0xff |
Read/Write |
– |
UNCNF_REPETITION_NUM |
uint8 |
0x00-0xff |
Read/Write |
– |
RX2_WINDOW_PARAMS |
|
– |
Read/Write |
Specific to region |
RX_DELAY1 |
uint16 |
0x0000-0xffff |
Read/Write |
0x3e8 |
RX_DELAY2 |
uint16 |
0x0000-0xffff |
Read/Write |
0x7d0 |
SYNC_WORD |
uint8 |
0x00-0xff |
Read/Write |
0x34 |
TX_POWER |
uint8 |
For EU: 0 to 5, for NA: 5,7,8,9,10 |
Read/Write |
For EU: 1, For NA: 7 |
UPLINK_COUNTER |
uint32 |
0x00000000-0xffffffff |
Read/Write |
0x00000000 |