Definition: This function pauses the LoRaWAN stack functionality to allow
transceiver (radio) configuration and functionality to be performed. Using "mac
pause
", radio commands can be generated between a LoRaWAN protocol up-link
application and the LoRaWAN protocol receive windows. This function will reply with the
time interval in milliseconds that the transceiver can be used without affecting the
LoRaWAN functionality.
Syntax
uint32_t LORAWAN_Pause (void);
Input Parameters
<None>
Return Type and Values
Parameter Name |
Parameter Type |
Description |
---|---|---|
|
Integer |
|
API Type – Synchronous