Definition: Initialize the PDS software module.
Syntax
PdsStatus_t PDS_Init(void);
Input Parameter
<None>
Return Type and Values
Parameter Name |
Parameter Type |
Description |
---|---|---|
|
ENUM |
PDS status codes. Definition available in
|
Return Value |
Reason |
---|---|
PDS_OK |
PDS operation is success |
PDS_ERROR |
NVM driver initialization failed |
PDS_NOT_ENOUGH_MEMORY |
EEPROM_SIZE configured in |
API Type – Synchronous