Name (attribute) |
Type |
Range |
Access |
Default |
---|---|---|---|---|
BANDWIDTH |
|
enumerated values |
Read/Write |
BW_125KHZ |
CHANNEL_FREQUENCY |
uint32 |
valid frequency value |
Read/Write |
EU: FREQ_868100KHZ, NA: FREQ_923300KHZ |
CHANNEL_FREQUENCY _DEVIATION |
uint32 |
0x00000000 – 0xffffffff |
Read/Write |
|
CRC_ON |
uint8 |
0x00 (Disabled), 0x01 (Enabled) |
Read/Write |
|
ERROR_CODING_RATE |
|
enumerated values |
Read/Write |
CR_4_5 |
FREQUENCY_HOP_PERIOD |
uint16 |
0x0000 - 0xffff |
Read Only |
|
FSK_AFC_BW |
|
enumerated values |
Read/Write |
FSKBW_83_3KHZ |
FSK_BIT_RATE |
uint32 |
0x00000000 – 0xffffffff |
Read/Write |
|
FSK_DATA_SHAPING |
|
enumerated values |
Read/Write |
FSK_SHAPING_GAUSS _BR_0_5 |
FSK_RX_BW |
|
enumerated values |
Read/Write |
FSK_BW_50_0KHZ |
FSK_SYNC_WORD |
uint8 [8] |
0x00 - 0xff |
Read/Write |
|
FSK_SYNC_WORD_LEN |
uint8 |
0x00 - 0x08 |
Read/Write |
|
IQINVERTED |
uint8 |
0x00 (Disabled), 0x01 (Enabled) |
Read/Write |
|
LORA_SYNC_WORD |
uint8 |
0x00 - 0xff |
Read/Write |
|
MODULATION |
|
enumerated values |
Read/Write |
MODULATION_LORA |
OUTPUT_POWER |
uint8 |
0x00 - 0xff |
Read/Write |
|
PABOOST |
uint8 |
0x00 - 0xff |
Read/Write |
|
PACKET_SNR |
int8 |
-128 to +127 |
Read Only |
-128 |
PREAMBLE_LEN |
uint16 |
0x0000 - 0xffff |
Read/Write |
|
RADIO_CALLBACK |
|
Valid function address |
Read/Write |
– |
RADIO_LBT_PARAMS |
|
structure member type |
Read/Write |
|
SPREADING_FACTOR |
|
enumerated values |
Read/Write |
SF_12 |
WATCHDOG_TIMEOUT |
uint32 |
0x00000000 – 0xffffffff |
Read/Write |
|